TDK Electronics · TDK Europe

SMT Current Sense Transformers (EPCOS)

Get data sheets and search

PDF Inductance (μH) Sensed current (A) Test voltage (V AC) Core shape Type
new
33 - 820 7 750V, 50Hz/1s EE 4.2 B82801A1
80 - 8000 20 1000V, 50Hz/2s EE 5.0 B82801B
new
1200 - 18000 30 2.5 kVrms, 1 s EP11 B78419A2
1400 - 22400 40 1500V, 50Hz/2s EE 12.6 B82801C
1700 - 11000 20 2400V, 50Hz/1s EP7 B78417A2
1700 - 25000 30 2400V, 50Hz/1s EP10 B78419A
--- 20 1000V, 50Hz/2s EE 5.0, Sample Kit B82801B, Kit
--- 40 1500V, 50Hz/2s EE 12.6, Sample Kit B82801C, Kit
--- 7 750V, 50Hz/1s EE 4.2, Sample Kit B82801A1, Kit
new
--- 30 2.5 kVrms, 1 s EP11, Sample Kit B78419A2, Kit

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

  • Cautions and warnings
  • EMC services
  • General technical information
  • Quality and environment
  • Symbols and terms

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.