Our website uses cookies to provide you with the best possible service. More information about the use of cookies on this website and how they can be disabled is available on our information page. With your consent, you confirm that you have read the information about the use of cookies and accept it. Please also note our further information on the subject of data privacy policy.

TDK TDK Electronics · TDK Europe

Ring/Double-Aperture Cores (EPCOS)

PDF Core shape AL value (nH) Material (Core)
file_pdf_box
Double-Aperture Core 42 - 10000 K1,  N30
file_pdf_box
Toroids accessories --- ---
file_pdf_box
R 10.0 x 6.00 x 4.00 33 - 6000 K1 - T65
file_pdf_box
R 10.0 x 6.00 x 7.00 450 - 10400 K10,  N30,  T38,  T46,  T65
file_pdf_box
R 102 x 65.8 x 15.0 900 - 7900 K10,  N30,  N87,  T38,  T65
file_pdf_box
R 12.5 x 7.50 x 5.00 660 - 5110 N30 - T65
file_pdf_box
R 12.7 x 7.90 x 6.35 1330 - 6030 N30 - T65
file_pdf_box
R 13.3 x 8.30 x 5.00 1040 - 4700 N30 - T65
file_pdf_box
R 14.0 x 9.00 x 5.00 970 - 4420 N30 - T65
file_pdf_box
R 140 x 103 x 25.0 1100 - 8400 K10,  N30,  N87,  T37
file_pdf_box
R 15.0 x 10.4 x 5.30 850 - 3880 N30 - T65
file_pdf_box
R 15.8 x 8.90 x 4.70 1190 - 5400 N30 - T65
file_pdf_box
R 16.0 x 9.60 x 6.30 52 - 6440 K1 - T65
file_pdf_box
R 17.0 x 10.7 x 6.80 1390 - 6280 N30 - T65
file_pdf_box
R 18.4 x 5.90 x 5.90 2950 - 13400 N30 - T65
file_pdf_box
R 2.50 x 1.50 x 1.00 70 - 1530 K10 - T65
file_pdf_box
R 2.50 x 1.50 x 1.30 93 - 2000 K10,  T38,  T46,  T57,  T65
file_pdf_box
R 2.54 x 1.27 x 1.27 120 - 2640 K10,  T38,  T46,  T57,  T65
file_pdf_box
R 20.0 x 10.0 x 7.00 2130 - 9740 N30 - T65
file_pdf_box
R 20.0 x 10.0 x 10.00 3000 - 12940 N30 - T65
file_pdf_box
R 20.0 x 10.0 x 15.00 4500 - 19880 N30 - T65
file_pdf_box
R 202.0 x 153 x 25.0 970, 5200 K10,  N30
file_pdf_box
R 22.1 x 13.7 x 12.5 2630 - 12000 N30 - T65
file_pdf_box
R 22.1 x 13.7 x 6.35 1340 - 6070 N30 - T65
file_pdf_box
R 22.1 x 13.7 x 7.90 1130 - 7570 N30 - T65
file_pdf_box
R 22.6 x 14.7 x 9.20 1740 - 7900 N30 - T65
file_pdf_box
R 25.3 x 14.8 x 10.0 2360 - 10700 N30 - T65
file_pdf_box
R 25.3 x 14.8 x 15.0 3500 - 16100 N30,  N87,  T37,  T38,  T65
file_pdf_box
R 25.3 x 14.8 x 20.0 4680 - 21300 N30 - T65
file_pdf_box
R 29.5 x 19.0 x 14.9 2880 - 13100 N30 - T65
file_pdf_box
R 3.05 x 1.27 x 1.27 160 - 3340 K10,  T38,  T46,  T57,  T65
file_pdf_box
R 3.05 x 1.27 x 2.54 330 - 6500 K10,  T38,  T46,  T57,  T65
file_pdf_box
R 3.05 x 1.78 x 2.03 160 - 3250 K10,  T38,  T46,  T57,  T65
file_pdf_box
R 3.43 x 1.78 x 1.78 160 - 3400 K10,  T38,  T46,  T57,  T65
file_pdf_box
R 3.43 x 1.78 x 2.03 190 - 4000 K10 - T65
file_pdf_box
R 3.94 x 1.78 x 1.78 200 - 4200 K10,  T38,  T46,  T57,  T65
file_pdf_box
R 3.94 x 2.24 x 1.30 100 - 2200 K10,  T38,  T46,  T57,  T65
file_pdf_box
R 3.94 x 2.24 x 2.30 180 - 3890 K10,  T38,  T46,  T57,  T65
file_pdf_box
R 30.5 x 20.0 x 12.5 2320 - 10600 N30,  N87,  T37,  T38,  T65
file_pdf_box
R 34.0 x 20.5 x 10.0 2230 - 10100 N30,  N87,  T37,  T38,  T65
file_pdf_box
R 34.0 x 20.5 x 12.5 100 - 12700 K1 - T65
file_pdf_box
R 36.0 x 23.0 x 15.0 1300 - 13500 N30 - T65
file_pdf_box
R 38.1 x 19.05 x 12.7 3870 - 17600 N30,  N87,  T37,  T38,  T65
file_pdf_box
R 4.00 x 2.40 x 1.60 700 - 2450 N30,  T38,  T46,  T65
file_pdf_box
R 4.00 x 2.40 x 1.80 790 - 2760 N30,  T38,  T46,  T65
file_pdf_box
R 40.0 x 24.0 x 16.0 3590 - 16300 N30 - T65
file_pdf_box
R 41.8 x 26.2 x 12.5 2560 - 11600 N30,  N87,  T37,  T38,  T65
file_pdf_box
R 5.84 x 3.05 x 1.52 580 - 2900 N30,  N95,  T38,  T46,  T65
file_pdf_box
R 5.84 x 3.05 x 3.00 1680 - 5850 N30,  T38,  T46,  T65
file_pdf_box
R 50.0 x 30.0 x 20.0 1400 - 17400 K10 - T65
file_pdf_box
R 58.3 x 32.0 x 18.0 1500 - 17200 K10 - T65
file_pdf_box
R 58.3 x 40.8 x 17.6 900 - 7160 K10,  N30,  N87,  T37,  T65
file_pdf_box
R 58.3 x 40.8 x 20.2 1000 - 8000 K10,  N30,  N87,  T37,  T65
file_pdf_box
R 6.30 x 3.80 x 2.50 20 - 3600 K1 - T65
file_pdf_box
R 63.0 x 38.0 x 25.0 1800 - 17600 K10 - T65
file_pdf_box
R 68.0 x 48.0 x 13.0 600 - 7700 K10 - T65
file_pdf_box
R 8.00 x 4.00 x 4.00 1200 - 8000 N30,  N87,  T38,  T46,  T65
file_pdf_box
R 87.0 x 54.3 x 13.5 900 - 8200 K10 - T65
file_pdf_box
R 9.53 x 4.75 x 3.17 970 - 6400 N30 - T65

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.