Our website uses cookies to provide you with the best possible service. More information about the use of cookies on this website and how they can be disabled is available on our information page. With your consent, you confirm that you have read the information about the use of cookies and accept it. Please also note our further information on the subject of data privacy policy.

TDK TDK Electronics · TDK Europe

Display of ordering codes for EPCOS products

The ordering code for one and the same product can be represented differently in data sheets, data books, other publications and the website of TDK Electronics, or in order-related documents such as shipping notes, order confirmations and product labels.

The varying representations of the ordering codes are due to different processes employed and do not affect the specifications of the respective products.

Ordering codes for EPCOS products consist typically of three blocks of characters with a total of 15 characters. These 15 characters are used to designate the technical specifications of a product.

[---Image_alt---] Table_1

Block 1

Is always 6 characters long.

Starts with 1 letter, followed by 5
digits.

Designates the product family.

Block 2

Is max. 5 characters long.

Starts with 1 letter, followed
by up to 4 digits.

Typically designates
technical parameters of the
respective product.


Block 3

Is max. 4 characters long

Starts with 1 letter, followed
by up to 3 digits.

Typically designates technical parameters of
the respective product.


The codes in blocks 2 and 3 can be represented differently. The following examples illustrate the variable representation of the same product

Variant 1:

The ordering code can contain blanks in blocks 2 and 3 (characters 8, 9 and 13 in example below).

[---Image_alt---] Table_2

Variant 2:

The ordering code can contain zeros as placeholders in blocks 2 and block 3 instead of blanks (characters 8, 9 and 13 in example below).

[---Image_alt---] Table_3

Variant 3:

The blanks in blocks 2 and block 3 may be deleted. In this case the shortened ordering code has fewer characters. In the example below, the ordering code has 12 characters instead of 15.

[---Image_alt---] Table_4

Variant 4: Extension of the ordering code with a fourth block of characters

Ordering codes can be extended with a fourth block with a maximum of 3 characters. Block 4 is used by TDK Electronics internally for differentiation purposes and can designate, e.g. the production site of the respective product. Block 4 never contains any information related to a technical parameter of a product.

[---Image_alt---] Table_5
Block 1      Block 2Block 3

Block 4

Max. 3 characters long.

Is used by TDK Electronics internally
for differentiation purposes

Further information about the ordering codes for certain product groups can be found in product-related documents.