Our website uses cookies to provide you with the best possible service. More information about the use of cookies on this website and how they can be disabled is available on our information page. With your consent, you confirm that you have read the information about the use of cookies and accept it. Please also note our further information on the subject of data privacy policy.

TDK TDK Electronics · TDK Europe

SMD NTC Thermistors (EPCOS)

PDF Design Remarks Type Resistance (at 25 °C) (kOhm)
file_pdf_box
SMD NTC thermistors, case size 0402 (1005) Automotive series B57232V5, B57251V5, B57254V5, B57256V5 4.7 - 100
file_pdf_box
SMD NTC thermistors, case size 0603 (1608) Automotive series B57332V5 - B57356V5 10 - 100
file_pdf_box
SMD NTC thermistors, case size 0805 (2012) Automotive series B57442V5, B57451V5, B57452V5 4.7 - 100
file_pdf_box
SMD NTC thermistors, case size 0402 (1005) Standard series B57221V2, B57230V2, B57250V2, B57261V2 3.3 - 100
file_pdf_box
SMD NTC thermistors, case size 0603 (1608) Standard series B57301V2 - B57374V2 1 - 470
file_pdf_box
SMD NTC thermistors, case size 0805 (2012) Standard series B57401V2, B57421V2, B57471V2, B57620C5 1 - 680
file_pdf_box
SMD NTC thermistors, case size 1206 (3216) Standard series B57621C5 1 - 10
file_pdf_box
General-Use components for temperature measurement and compensation --- Kit ---
file_pdf_box
Temperature measurement and compensation in automotive applications --- Kit ---

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.