Our website uses cookies to provide you with the best possible service. More information about the use of cookies on this website and how they can be disabled is available on our information page. With your consent, you confirm that you have read the information about the use of cookies and accept it. Please also note our further information on the subject of data privacy policy.

TDK TDK Electronics · TDK Europe

PoleCap

Power capacitors for outdoor applications 1)

[---Image_alt---] PoleCap Pic


Applications:

  • Outdoor applications, i.e. pole-mounted PFC
  • Fixed PFC inside or outside a cabinet in surroundings with dust or moisture concentration
  • Automatic PFC systems

Features:

Voltage: 400, 440, 525 V AC

Output: 0.5 ... 36 kvar, 50/60 Hz

Life expectancy: Up to 100 000 hours, depending on operation conditions

Customer benefits:

Costs

  • Reduction of labor costs
  • 50% reduction of mounting and connection time
  • Reduced costs due to long life expectancy up to 100 000 hours

Electrical

  • Low dissipation factor
  • Corrosion-optimized housing (pure aluminum)
  • Optimum cooling due to single housing concept
  • High insulation resistance to IEC60831, 15 kV

Safety

  • Dry design
  • Double housing of terminals to protect against ingress of dust or water
  • Shock-proof
  • Terminal cover, cable gland and connection cable resistant to weather,
  • UV-radiation and aging
  • Self-healing
  • Overpressure disconnector

Environment

  • No oil leakage

1) Products shown on this page reflect typical specifications. You are kindly requested to approve our product specifications or request our approval for your specifications before ordering.

Further information see Product Profile

Power Factor Correctionkeyboard_arrow_right