Our website uses cookies to provide you with the best possible service. More information about the use of cookies on this website and how they can be disabled is available on our information page. With your consent, you confirm that you have read the information about the use of cookies and accept it. Please also note our further information on the subject of data privacy policy.

TDK TDK Electronics · TDK Europe

PhiCap™

Power capacitors for power factor correction 1)

[---Image_alt---] PhiCap Pic

Applications:

  • Fixed power factor correction
  • Automatic power factor correction equipment

Features:

Voltage: 230 ... 525 V AC
Output: 0.5 ... 30 kvar, 1 and 3 phase, 50/60 Hz
Life expectancy:
Up to 135 000 hours at temperature class -40/C
Up to 100 000 hours at temperature class -40/D

Customer benefits:

Costs

  • Very cost-effective design

Electrical

  • Good inrushcurrent withstand capability due to heavy edge up to 200 x IR
  • Corona-free, high capacitance stability

Mechanical and maintenance

  • Upright mounting position, maintenance-free

Safety

  • Self-healing
  • Overpressure disconnector
  • Optimized capacitor safety terminal for B32344 series
  • Fast-on terminals for B32340 and B32343 series

1) Products shown on this page reflect typical specifications. You are kindly requested to approve our product specifications or request our approval for your specifications before ordering.

Further information see Product Profile

Power Factor Correctionkeyboard_arrow_right