TDK Electronics · TDK Europe

PhaseCap® Compact

Power capacitors for power factor correction 1)

 PhaseCapCompact Pic
Applications

  • Conventional and dynamic PFC
  • Tuned and de-tuned capacitor banks

Features

  • Voltage: 230 … 1000 V AC
  • Output: 5 ... 33 kvar, 50/60 Hz
  • Life expectancy:
    • Up to 200 000 hours at temperature class -40/C
    • Up to 150 000 hours at temperature class -40/60

Customer benefits

Costs

  • Reduction of component costs
  • 50% reduction of mounting and connection time
  • Reduced costs for new investments due to long life expectancy
  • High packing density inside the panel due to compact design

Electrical

  • High overcurrent loading up to 1.6 x IR ... 2 x IR
  • High inrush current withstand capability due to "wave cut" and heavy edge up to 400 x IR

Mechanical and maintenance

  • Upright/horizontal mounting position, maintenance-free

Safety

  • Touch-proof terminals
  • Self-healing
  • Overpressure disconnector

Environment

  • PCB-free

1) Products shown on this page reflect typical specifications. You are kindly requested to approve our product specifications or request our approval for your specifications before ordering.