TDK Electronics · TDK Europe

Thyristor Modules TSM

Thyristor Modules TSM

 01-1 TSM-LC-I

TSM-LC-I


 01-3 TSM-LC-N1

TSM-LC-N1 / TSM-LC-N480


 01-5 TSM-LC10

TSM-LC10


 
 01-2 TSM-LC-N

TSM-LC-N690


 01-4 TSM-LC-S

TSM-LC-S


 01-6 TSM-LC100

TSM-LC100


 


Frequency

Capacitive loads

Voltage

TSM-LC-I

50/60 Hz

10 … 22 kvar
depending on the voltage

1 x 230, 400, 440, 480, 525 V AC
(110 V AC upon request)

TSM-LC

12.5 ... 100 kvar

3 x 380 ... 440 V AC

TSM-LC-N1

Up to 55 kvar

380 … 440 V AC

TSM-LC-N480

25 ... 50 kvar
depending on the voltage

380 ... 480 V

TSM-LC-N690

40 … 75 kvar
depending on the voltage

3 x 380 … 690 V AC

TSM-LC-S

Up to 55 kvar

3 x 200 … 440 V AC


Accessories

W-22

 02-1 TMAccessoriesEW22

Discharge resistors EW-22 to be used if fast re-switching time is required. For higher rated steps please contact your local sales office.

Usage:

TSM-LC-I: not required
TSM-LC10_ 1 x EW-22
TSM-LC100: 2 x EW-22 (in parallel)
TSM-LC200: 4 x EW-22 (in parallel)
TSM-LC-N: 1 x EW-22
TSM-LC-S: 1 x EW-22
TSM-HV50: not required
TSM-HV200: 4 x EW-22 


BD-XXX

 02-2 TMAccessoriesBD100

Current limitation reactor BD-series for PFC systems without detuning reactors to be used for TSM-LC-I, TSM-LC10, TSM-LC-N, TSM-LC-S, TSM-LC100, TSM-HV50, two units per step required. Protection of thyristor modules TSM series. 

Usage:

TSM-LC-I: 1 x BD050 or 1 x BD100
TSM-LC100: 2 x BD200
TSM-LC200: only for de-tuned systems
TSM-LC-N: 2 x BD10
TSM-LC-S: 2 x BD10
TSM-HV50: 3 x BD100
TSM-HV200: only for de-tuned systems


ESP-24
 02-3 TMAccessoriesESP24

  • Feed-in module for TSM-LC-S
  • For feed-in of operating voltage 24 V DC into the network
  • 1 module per max.10 thyristor switches required

1) Products shown on this page reflect typical specifications. You are kindly requested to approve our product specifications or request our approval for your specifications before ordering.