TDK Electronics · TDK Europe

Key Components – Harmonic Filter Reactors

For power factor correction 1)

Applications

  • Power factor correction equipment

Features

Voltage: 400 V, 440 V
Output: 10 ... 100 kvar, 50 or 60 Hz
Detuning: 5.67%, 7%, 14%

Customer benefits

  • High harmonic stress resistance
  • Very low losses
  • High linearity avoids "choke tilt"
  • Low noise
  • Long operating life expectancy
  • With temperature protection (NC aux. contact)
 HarmonicFilterReactors Pic1


 HarmonicFilterReactors Pic2



1) Products shown on this page reflect typical specifications. You are kindly requested to approve our product specifications or request our approval for your specifications before ordering.