TDK Electronics · TDK Europe

Multi-measuring Device

MMI6000

 01 MultiMeasuringDevice MMI6000 Pic
Applications

  • For single-phase measuring in power factor correction equipment

Features

  • Operating and measuring voltage: 230 V AC

  • Fundamental frequency: 50 and 60 Hz

  • Measuring current: X/5 A

  • Sensivity: 40 mA

Customer benefits

  • Multi-function device

  • Coupling with PF controller BR6000 via interface for determination of real capacitor current

  • Capacitor protection by step switch-off at current limit

  • Fast trigger for dynamic PFC

  • Independent switching of a single capacitor step

  • Stand-alone measuring device with interface for read-out

  • Measurement of V, I, P, Q, S, cos-φ, f, W, T (read out via RS485)

MMI7000 (V4)

 02 MultiMeasuringDevice MMI7000 Pic
Applications

  • For three-phase measuring in power factor correction equipment

Features

  • Operating voltage: 110 … 440 V AC +/- 15%
  • Measuring voltage (3-phase):
    • 30 … 440 V AC (L-N)
    • 50 … 690 V AC (L-L)
  • Measuring current: X:1A / X:5A
  • Rated frequency fR: 50 / 60 Hz
  • Power consumption: < 5 VA
  • Sensitivity: 50 mA / 10 mA

Customer benefits

  • Measuring and display of numerous parameters 3-phase: Voltage, current, frequency, active, reactive and apparent power, power factor, THD-V, THD-I, energy
  • Internal memory of V/I/F/P/Q/TDH-V/TDH-I
  • Harmonic of voltage up to 51st and harmonic of current up to 51st
  • Panel mounted instrument
  • Graphical menu (DE/E/ES/RU/TR)
  • Integrated help function
  • Integrated slot for SD-memory card
  • Two independent interfaces (RS485) included
  • 4 relay-outputs (free programmable) included

MMI8003

 03 MultiMeasuringDevice MMI8003 Pic
Applications

  • For three-phase measuring in power factor correction equipment

Features

  • Operating voltage and measuring voltage: 24 V Dc via external terminal
  • Measuring voltage (3-phase):
    • 3 x 30 ... 440 V AC (L-N)
    • 3 x 50 ... 690 V AC (L-L)
  • Fundamental frequency: 50/60 Hz
  • Measuring current: 3x X: 1A/X: 5AX/5 A
  • Sensitivity: 50 mA/10 mA
  • 2x system interfaces: RS485 (Modbus RTU)

Customer benefits

  • Measuring and display of numerous parameters 3-phase: Voltage, current, frequency, active, reactive and apparent power, power factor, THD-V, THD-I, energy +/-
  • Harmonic of voltage up to 39th and harmonic of current up to 51st
  • Hut rail mounting inside a cabinet
  • Read out via MODBUS in real time
  • Internal memory active/reavtive power (energy)
  • Time stamp

Products shown on this page reflect typical specifications. You are kindly requested to approve our product specifications or request our approval for your specifications before ordering.