Our website uses cookies to provide you with the best possible service. More information about the use of cookies on this website and how they can be disabled is available on our information page. With your consent, you confirm that you have read the information about the use of cookies and accept it. Please also note our further information on the subject of data privacy policy.

TDK TDK Electronics · TDK Europe

Key Components - Thyristor Modules and Accessories

PDF Product Type Features
file_pdf_box
Thyristor Module TSM-LC10 10 kvar,  400 V,  Dynamic PFC
file_pdf_box
Thyristor Module TSM-LC200 200 kvar,  400 V,  Dynamic PFC
file_pdf_box
Discharge Resistor EW-22 Dynamic PFC
file_pdf_box
Thyristor Module TSM-LC100 100 kvar,  400 V,  Dynamic PFC
file_pdf_box
Thyristor Module TSM-LC-I 10 … 22 kvar,  230 … 525 V,  Dynamic PFC
file_pdf_box
Thyristor Module TSM-LC-N690 380 … 690 V,  40 … 75 kvar,  Dynamic PFC
file_pdf_box
Thyristor Module TSM-LC-N1 25 … 50 kvar,  380 … 440 V,  Dynamic PFC
file_pdf_box
Thyristor Module TSM-LC-N480 25 … 50 kvar,  380 … 480 V,  Dynamic PFC
file_pdf_box
Current Limitation Reactor BD-050 400/480,  BD-100 400/480,  BD-200 400/480 Protection of thyristor modules
file_pdf_box
Feed-in Module ESP-24 1 module for 10 TSM-LC-S,  24 V DC supply voltage,  Accessory for TSM-LC-S
file_pdf_box
Thyristor Module TSM-LC-S 15 … 50 kvar,  200 … 440 V,  Dynamic PFC

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

  • Installation and maintenance instructions for PFC capacitors PhaseCap-series/PhiCap-E-series B25667C/B25669/B25673/B25674/B25675/B32344E
  • Installation and maintenance instructions for PFC capacitors, MKV capacitors B25836
  • Installation and maintenance instructions for PFC capacitors, PhiCap capacitors B32340, B32343
  • Installation and maintenance instructions for PFC capacitors, PoleCap capacitors B25671*
  • Installation and maintenance instructions for PFC DeltaCap
  • Installation and maintenance instructions for capacitor contactors
  • Installation and maintenance instructions for thyristor modules TSM-LC series B44066T*
  • Installation and maintenance instructions for thyristor modulesTSM-HV series B44066T*
  • VIP-3-TP: Intelligent coupling of three compensation systems, Application and Manual
  • Technical Report: Different Connections of PF Controllers BR6000-series
  • Application guide
  • Applications
  • Capacitor questionnaire
  • General technical information
  • Thermal design of capacitors for power electronics
  • Quality specifications
  • Symbols and terms

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.