Our website uses cookies to provide you with the best possible service. More information about the use of cookies on this website and how they can be disabled is available on our information page. With your consent, you confirm that you have read the information about the use of cookies and accept it. Please also note our further information on the subject of data privacy policy.

TDK TDK Electronics · TDK Europe

Power Capacitors

Power capacitors provide high power and energy efficiency in electric rail traction. The range of power capacitors applications extends from industrial drives and wind power systems through uninterruptible power supplies to lasers for medical engineering.

PDF Type Application Style Number of phases Rated capacitance (µF)
file_pdf_box
B25620 DC link,  Drives,  General purpose MKP DC 1 40 - 4000
file_pdf_box
B32370, B32371, B32373, B32374 AC-filtering,  General purpose MKD AC 1 10 - 600
file_pdf_box
B32377 AC-filtering,  General purpose MKD AC 3 10 - 400
assignment
B25640 DC link,  Frequency converters,  Resonant filtering MKK DC R 1 2600 - 12500
assignment
B25650 DC link,  Frequency converters,  Resonant filtering MKK DC 1 195 - 16400
assignment
B25750 DC link,  Frequency converters,  Resonant filtering MKK DCI, MKK DCI H 1 350 - 6900
file_pdf_box
B32361, B32362, B32364 General purpose,  UPS systems,  Wind power MKP AC 1 20 - 600
file_pdf_box
B25631 DC link,  Solar,  Wind power MKP DC LSI 1 50 - 400

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.