Our website uses cookies to provide you with the best possible service. More information about the use of cookies on this website and how they can be disabled is available on our information page. With your consent, you confirm that you have read the information about the use of cookies and accept it. Please also note our further information on the subject of data privacy policy.

TDK TDK Electronics · TDK Europe

EPCOS Data and Signal Line Chokes

PDF Design Number of lines Common-mode inductance (mH) Rated current (A) Type
file_pdf_box
SMD Double Choke 0.051, 0.1 0.15, 0.2 ACT45B
file_pdf_box
SMD Quad Choke 4.7, 10 0.2, 0.3 B82794C2
file_pdf_box
SMD Quad Choke 0.47 - 4.7 0.3 - 0.6 B82792C2
file_pdf_box
SMD Double Choke 0.005 - 4.7 0.2 - 1 B82790C0, B82790S0
file_pdf_box
Leaded Double Choke 2.2 - 47 0.1 B82791G15, B82791H15
file_pdf_box
Leaded Quad Choke 0.2 - 6 0.1 B82791G14
file_pdf_box
SMD Double Choke 0.005 - 47 0.1 - 1.2 B82793C0, B82793S0
file_pdf_box
SMD Double Choke 0.011 - 0.1 0.15 - 0.3 B82789C0, B82789S0
file_pdf_box
Leaded Quad Choke 4.7 - 10 0.2, 0.3 B82720H14
file_pdf_box
SMD Double Choke 4.7 - 68 0.2 - 0.7 B82794C0
file_pdf_box
SMD Double Choke 4.7 - 50 0.1 - 0.6 B82792C0
file_pdf_box
Leaded Double Choke 4.7 - 68 0.2 - 0.7 B82720H15

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.