Our website uses cookies to provide you with the best possible service. More information about the use of cookies on this website and how they can be disabled is available on our information page. With your consent, you confirm that you have read the information about the use of cookies and accept it. Please also note our further information on the subject of data privacy policy.

TDK TDK Electronics · TDK Europe

NTC Inrush Current Limiters

PDF Resistance (at 25 °C) (Ohm) Ctest (230/240 V AC) (µF) Diameter (mm) Type
file_pdf_box
--- --- --- Kit
file_pdf_box new
4.7 - 33 100 8.5 S153
file_pdf_box new
2.5 - 10 200 9.5 S235
file_pdf_box new
2.2 - 120 200 - 400 9.5, 11.5 S236
file_pdf_box new
1 - 60 400 - 900 15 S237
file_pdf_box new
2.5 - 25 700 16 S238
file_pdf_box new
1 - 10 1000 21 S364
file_pdf_box new
1 - 10 2500 26 S464
file_pdf_box new
0.5 - 10 3500 31 P27
file_pdf_box new
1 - 120 330 13 P11
file_pdf_box new
1 - 120 470 14.5 P13

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.