Our website uses cookies to provide you with the best possible service. More information about the use of cookies on this website and how they can be disabled is available on our information page. With your consent, you confirm that you have read the information about the use of cookies and accept it. Please also note our further information on the subject of data privacy policy.

TDK TDK Electronics · TDK Europe

Ceramic Transient Voltage Suppressors (MLV Varistors) (EPCOS)

PDF Features/Series Max. operating voltage (V AC) Max. operating voltage (V DC) Type
file_pdf_box
CTVS Multilayer Varistors and CeraDiodes for Industrial Use --- --- Kit
file_pdf_box
CTVS Multilayer Varistors and CeraDiodes for General Use --- --- Kit
file_pdf_box
CTVS Multilayer Varistors for Surge Protection --- --- Kit
file_pdf_box new
Automotive G series 14 - 40 16 - 56 CT0603K14G_G - CT2220K30G_G
file_pdf_box
Automotive series 10 - 40 12 - 56 CA05M2S10T100HG - CT2220S14BAUTOG
file_pdf_box
ESD/ EMI filter series --- 5 CA04F2FT5AUD010G
file_pdf_box
Standard series 4 - 130 5.5 - 170 CT0402L14G - CT2220M6G
file_pdf_box
High-speed series 4 - 25 5.5 - 32 CA05M2S10T100HG - CT0603V150RFG_E
file_pdf_box
Low clamping voltage series 4 5.5 CT0201S4ACC2G, CT0201S4ACC4G, CT0201S4ACC5G
file_pdf_box new
Surge protection series 30 - 130 38 - 170 CN2220K30E2GK2 - CT2220S50E3G
file_pdf_box
E series --- --- Kit

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.