Our website uses cookies to provide you with the best possible service. More information about the use of cookies on this website and how they can be disabled is available on our information page. With your consent, you confirm that you have read the information about the use of cookies and accept it. Please also note our further information on the subject of data privacy policy.

TDK TDK Electronics · TDK Europe

Leaded Disk Varistors (EPCOS)

PDF Features/Series Max. operating voltage (V AC) Max. operating voltage (V DC)
file_pdf_box
StandarD 11 - 1100 14 - 1465
file_pdf_box
AdvanceD 130 - 680 170 - 895
file_pdf_box
AdvanceD,  SNF 130 - 625 170 - 825
file_pdf_box
Automotive,  S07,  S10,  S14,  S20 14 - 30 16 - 34
file_pdf_box
Automotive 42V,  S07,  S10,  S14,  S20 48 50
file_pdf_box
AdvanceD-MP,  S10 175 - 680 225 - 895
file_pdf_box
AdvanceD-MP,  S10,  SNF 175 - 550 225 - 745
file_pdf_box
AdvanceD-MP,  S14 130 - 680 170 - 895
file_pdf_box
EnergetiQ,  Q14,  Q20 130 - 460 170 - 615
file_pdf_box
AdvanceD-MP,  S14,  SNF 130 - 550 170 - 745
file_pdf_box
Automotive,  S14,  S20,  SNF 275 - 550 350 - 745
file_pdf_box
SuperioR-MP 130 - 680 170 - 895
file_pdf_box
SNF,  SuperioR-MP 130 - 550 170 - 745
file_pdf_box
SuperioR 130 - 750 170 - 1060

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.