Our website uses cookies to provide you with the best possible service. More information about the use of cookies on this website and how they can be disabled is available on our information page. With your consent, you confirm that you have read the information about the use of cookies and accept it. Please also note our further information on the subject of data privacy policy.

TDK TDK Electronics · TDK Europe

PTC Limit Temperature Sensors (EPCOS)

PDF Design Rated resistance (Ohm)
file_pdf_box
Limit temp. sensors, leaded disks, coated, miniaturized ≤250
file_pdf_box
Limit temperature sensors, leaded disks, coated ≤100
file_pdf_box
Limit temperature sensors, probe assemblies ≤100
file_pdf_box
Limit temperature sensors, EIA sizes 0402, 0603 and 0805 470,  680
file_pdf_box
Limit temperature sensors, EIA case sizes 0402, 0603, 0805,  Limit temperature sensors, EIA case sizes 0603 and 0805 10000,  110,  470,  680
file_pdf_box
Limit temperature sensors, probe assemblies ≤330
file_pdf_box
Sample kit - Superior series ---

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.