Our website uses cookies to provide you with the best possible service. More information about the use of cookies on this website and how they can be disabled is available on our information page. With your consent, you confirm that you have read the information about the use of cookies and accept it. Please also note our further information on the subject of data privacy policy.

TDK TDK Electronics · TDK Europe

Switching Spark Gaps (EPCOS)

PDF Nom. dc spark­over voltage (V DC) Nom. breakdown voltage (V) Breakdown voltage during life (V) Dimensions (Ø x L) (mm) Type
file_pdf_box
200-255 230 200-280 8x6.05 CAS02X068
file_pdf_box
4000-6000 5000 3750-6250 8x8 SSG5X1
file_pdf_box
900-1130 1000 850-1150 8x8 FS1X1G
file_pdf_box
4850-6150 5500 4000-6600 8x8 FS5,5X1
file_pdf_box
560-680 600 540-700 8x8 FS06X1NG
file_pdf_box
704-896 800 680-920 8x8 FS08X1GH
file_pdf_box
704-920 800 680-920 8x8 FS08X1JG
file_pdf_box
350-430 400 340-460 8x6.05 FS04X1JMG
file_pdf_box
748-952 850 722-978 8x8 FS08X1JGS
file_pdf_box
2550-3540 3000 2400-3600 8x8 SSG3X1
file_pdf_box
22500-27500 25000 --- 110x89 TF25E
file_pdf_box
24500-28500 26000 --- 110x89 TF26
file_pdf_box
704-896 800 680-920 8x8 FS08HF1BSMD
file_pdf_box
25200-30800 28000 --- 110x89 TF28
file_pdf_box
290-390 350 290-390 8x6.05 SSG03X1J

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.