Our website uses cookies to provide you with the best possible service. More information about the use of cookies on this website and how they can be disabled is available on our information page. With your consent, you confirm that you have read the information about the use of cookies and accept it. Please also note our further information on the subject of data privacy policy.

TDK TDK Electronics · TDK Europe

SMT Power Inductors (EPCOS)

PDF Size/Series Design Inductance (µH) Rated current (Typ.) (A) Type
file_pdf_box
10.4x10.0x5.8 unshielded 10 - 680 0.28 - 2.6 B82475M1
file_pdf_box
8.3x7.5x5.5 unshielded 10 - 470 0.34 - 2.3 B82473M1
file_pdf_box
12.5x12.5x6.5 shielded 1 - 1000 0.53 - 9.25 B82477P2
file_pdf_box
12.5x12.5x8.5 shielded 0.82 - 1000 0.72 - 12.25 B82477R4
file_pdf_box
10.4x10.4x4.8 shielded 0.82 - 1000 0.34 - 7.5 B82464P4
file_pdf_box
7.3x7.3x4.5 shielded 1 - 1000 0.2 - 3.6 B82472P6
file_pdf_box
12.8x12.8x8 shielded 1 - 1000 0.55 - 9.8 B82477G4
file_pdf_box
12.8x12.8x8 shielded 47 3 B82477G4
file_pdf_box
18.5x15.24x7.25 shielded 10 - 1000 0.53 - 3.9 B82479G1
file_pdf_box
6.1x5.6x4.9 unshielded 10 - 220 0.35 - 1.44 B82471A1
file_pdf_box
12.5x12.5x8.5 shielded 2 - 100 1.35 - 5.75 B82477D4
file_pdf_box
6x6x3 unshielded 1 - 1000 0.11 - 3 B82462A4
file_pdf_box
12.5x12.5x8.5 shielded 0.82 - 1000 0.6 - 11 B82477P4
file_pdf_box
12.95x9.4x5.08 unshielded 1 - 1000 0.3 - 6.8 B82476A1
file_pdf_box
10.4x10.0x5.8 unshielded 10 - 680 0.28 - 2.6 B82475A1
file_pdf_box
10.4x10.4x4.8 shielded 0.82 - 1000 0.34 - 7.6 B82464G4
file_pdf_box
18.54x15.24x7.11 unshielded 1 - 1000 0.56 - 8.6 B82479A1
file_pdf_box
8.3x7.5x5.5 unshielded 10 - 470 0.34 - 2.3 B82473A1
file_pdf_box
10.4x10.4x4.8 unshielded 1 - 1000 0.33 - 7 B82464A4
file_pdf_box
7.3x7.3x3.5 shielded 1 - 1000 0.18 - 3.45 B82472G4
file_pdf_box
12.3x12.3x6 shielded 1 - 1000 0.4 - 9 B82477G2
file_pdf_box
7.3x7.3x4.5 shielded 1 - 1000 0.2 - 3.6 B82472G6
file_pdf_box
6.3x6.3x3 shielded 0.82 - 1000 0.16 - 3.45 B82462G4
file_pdf_box
6.3x6x4.5 shielded 1 - 470 0.41 - 4.8 CLF6045NI-D
file_pdf_box
12.95x9.4x5.08 unshielded 1 - 1000 0.33 - 7.5 B82476B1
file_pdf_box
Series B8247_A1, B8247_G1, B8247_G2, B8247_G4, B8247_G6 --- --- --- Kit

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.