Our website uses cookies to provide you with the best possible service. More information about the use of cookies on this website and how they can be disabled is available on our information page. With your consent, you confirm that you have read the information about the use of cookies and accept it. Please also note our further information on the subject of data privacy policy.

TDK TDK Electronics · TDK Europe

EPCOS Transformers for IGBT/FET

PDF Inductance (min.) (μH) Turns ratio (pri-sec) Test voltage (V DC) Type
file_pdf_box
264 - 690 1.5:1 - 2:1:1 1500V, 0Hz/1s EP5
file_pdf_box new
100 1:1.08 2400V, 50 Hz/1s E10 EM

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.