Our website uses cookies to provide you with the best possible service. More information about the use of cookies on this website and how they can be disabled is available on our information page. With your consent, you confirm that you have read the information about the use of cookies and accept it. Please also note our further information on the subject of data privacy policy.

TDK TDK Electronics · TDK Europe

Metallized Polyester Capacitors (MKT)

PDF Capacitance (µF) Rated voltage (V DC) Design Type
file_pdf_box
0.0015 - 1 63 - 630 Radial, Coated B32559C
file_pdf_box
0.0056 - 0.027 630 Radial, Coated B32559S
file_pdf_box
0.68 - 2.2 250 Radial, Uncoated B32572, B32573
file_pdf_box
0.68 - 6.8 100 - 630 Axial, Cylindrical winding B32232
file_pdf_box
0.68 - 6.8 100 - 630 Axial, Flat winding B32231
file_pdf_box
0.1 - 10 100 - 630 Radial, Coated B32593, B32594
file_pdf_box
0.001 - 33 63 - 1000 Radial, Uncoated B32560, B32561, B32562, B32563, B32564
file_pdf_box
0.001 - 220 50 - 630 Radial, Boxed B32520 - B32529

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.