Our website uses cookies to provide you with the best possible service. More information about the use of cookies on this website and how they can be disabled is available on our information page. With your consent, you confirm that you have read the information about the use of cookies and accept it. Please also note our further information on the subject of data privacy policy.

TDK TDK Electronics · TDK Europe

U/I Cores

PDF Core shape AL value (nH) Material (Core)
file_pdf_box
U 26/22/16 2500, 2800 N27,  N87
file_pdf_box
U 30/26/26 4400, 4800 N27,  N87
file_pdf_box
I 126/28/20,  U 126/91/20 3000, 3900 N87
file_pdf_box
I 93/28/16,  U 93/76/16 2900 - 5300 N27,  N87,  N95
file_pdf_box
I 93/28/20,  U 93/76/20 3600 - 5300 N27,  N87
file_pdf_box
I 93/28/30,  U 93/76/30 5400 - 7900 N27,  N87,  N97
file_pdf_box
U 101/76/30 4600 - 5900 N27,  N87,  N97
file_pdf_box
U 141/78/30 7500 - 8900 N27,  N87,  N97
file_pdf_box
URR 59/36/17 2700 N87

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.