Our website uses cookies to provide you with the best possible service. More information about the use of cookies on this website and how they can be disabled is available on our information page. With your consent, you confirm that you have read the information about the use of cookies and accept it. Please also note our further information on the subject of data privacy policy.

TDK TDK Electronics · TDK Europe

ER/ETD/EQ Cores and Accessories

PDF Core shape Individual parts AL value (nH) Material (Core)
file_pdf_box
EQ 13/2.85/8.7,  I 13/1/8.7 Core 1320 - 2250 N49,  N87,  N92,  N95,  N97
file_pdf_box
EQ 20/6.3/14,  I 20/2.3/14 Core 2400 - 4600 N49,  N87,  N92,  N95,  N97
file_pdf_box
EQ 25/5.6/18,  I 25/2.3/18 Core 3600 - 5300 N49,  N87,  N92,  N97
file_pdf_box
EQ 30/8/20,  I 30/2.7/20 Core 3270 - 5750 N49,  N87,  N92,  N97
file_pdf_box
ER 11/5 Coil former,  Core,  Yoke 100 - 6400 N49,  N87,  N92,  N97,  T38
file_pdf_box
ER 14.5/6 Core 100 - 6600 N49,  N87,  N92,  N97,  T38
file_pdf_box
ER 18/3/10 Core 1800, 2300 N49,  N87,  N92,  N97
file_pdf_box
ER 23/5/13,  I 23/2/13 Core 2200 - 3700 N49,  N87,  N92,  N95,  N97
file_pdf_box
ER 25/6/15,  I25/3/15 Core 400 - 4600 N49,  N87,  N92,  N97
file_pdf_box
ER 28/17/11 Core 2700 N72
file_pdf_box
ER 32/5/21 Core 3800 - 5000 N49,  N87,  N92,  N97
file_pdf_box
ER 35/20/11 Core 125 - 2700 N27,  N87
file_pdf_box
ER 42/22/15 Core 257 - 3700 N27,  N87
file_pdf_box
ER 46/17/18 Core 343, 5700 N27
file_pdf_box
ER 49/27/17 Core 3500 N27
file_pdf_box
ER 54/18/18 Core 620 - 5800 N27,  N87
file_pdf_box
ER 9.5/5 Coil former,  Core,  Yoke 40 - 4500 N49,  N87,  N92,  N97,  T38
file_pdf_box
ETD 29/16/10 Coil former,  Core,  Yoke 124 - 2250 N27,  N87,  N97
file_pdf_box
ETD 34/17/11 Coil former,  Core,  Yoke 80 - 3300 N27,  N87,  N95,  N97
file_pdf_box
ETD 39/20/13 Coil former,  Core,  Yoke 115 - 2800 N27,  N87,  N97
file_pdf_box
ETD 44/22/15 Coil former,  Core,  Yoke 150 - 4400 N27,  N87,  N95,  N97
file_pdf_box
ETD 49/25/16 Coil former,  Core,  Yoke 188 - 3900 N27,  N87,  N97
file_pdf_box
ETD 54/28/19 Coil former,  Core,  Yoke 229 - 4600 N27,  N87,  N97
file_pdf_box
ETD 59/31/22 Coil former,  Core,  Yoke 311 - 5500 N27,  N87,  N97

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.