Our website uses cookies to provide you with the best possible service. More information about the use of cookies on this website and how they can be disabled is available on our information page. With your consent, you confirm that you have read the information about the use of cookies and accept it. Please also note our further information on the subject of data privacy policy.

TDK TDK Electronics · TDK Europe

RM Cores and Accessories

PDF Core shape AL value (nH) Material (Core)
file_pdf_box
RM 10,  RM 10 Low Profile 250 - 16000 N22 - T38
file_pdf_box
RM 12,  RM 12 Low Profile 160 - 8700 N30 - N97
file_pdf_box
RM 14,  RM 14 Low Profile 160 - 7100 N41,  N49,  N87,  N92,  N97
file_pdf_box
RM 4,  RM 4 Low Profile 16 - 5000 K1 - T38
file_pdf_box
RM 5,  RM 5 Low Profile 25 - 9600 K1 - T66
file_pdf_box
RM 6,  RM 6 Low Profile 40 - 12300 K1 - T66
file_pdf_box
RM 7,  RM 7 Low Profile 160 - 11500 N22 - T38
file_pdf_box
RM 8,  RM 8 Low Profile 160 - 12500 N22 - T38

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.