Our website uses cookies to provide you with the best possible service. More information about the use of cookies on this website and how they can be disabled is available on our information page. With your consent, you confirm that you have read the information about the use of cookies and accept it. Please also note our further information on the subject of data privacy policy.

TDK TDK Electronics · TDK Europe

Capacitors with Screw Terminals

PDF Upper category temperature (°C) Rated useful life (h) Rated capacitance (µF) Rated voltage (V DC) Type
file_pdf_box
105 >5000 820 - 22000 350 - 500 B43742, B43762
file_pdf_box
105 >6000 1000 - 18000 350 - 500 B43743, B43763
file_pdf_box
85 >12000 10000 - 680000 16 - 100 B41456, B41458
file_pdf_box
105 >3000 6800 - 330000 25 - 100 B41560, B41580
file_pdf_box new
85 >6000 680 - 10000 550, 600 B43700, B43720
file_pdf_box
85 >5000 1200 - 12000 350 - 450 B43701, B43721
file_pdf_box new
85 >12000 1000 - 22000 350 - 500 B43703, B43723
file_pdf_box
85 >8000, >12000 820 - 22000 350 - 550 B43704, B43724
file_pdf_box
85 >12000 1000 - 18000 350 - 450 B43705, B43725
file_pdf_box
85 >10000 1000 - 18000 350 - 450 B43712, B43732
file_pdf_box
85 >12000, >15000 820 - 33000 200 - 500 B43713, B43733

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.