Our website uses cookies to provide you with the best possible service. More information about the use of cookies on this website and how they can be disabled is available on our information page. With your consent, you confirm that you have read the information about the use of cookies and accept it. Please also note our further information on the subject of data privacy policy.

TDK TDK Electronics · TDK Europe

Axial-lead/Soldering Star Capacitors

PDF Lower category temperature (°C) Upper category temperature (°C) Rated capacitance (µF) Rated voltage (V DC) Type Terminal style
file_pdf_box
-55 125 360 - 4500 25 - 63 B41689, B41789 Axial-lead,  Soldering star
file_pdf_box new
-55 125 360 - 10000 25 - 75 B41692, B41792 Axial-lead,  Soldering star
file_pdf_box
-55 125 220 - 4000 25 - 63 B41691, B41791 Axial-lead,  Soldering star
file_pdf_box
-55 125 600 - 10000 25 - 40 B41690, B41790 Axial-lead,  Soldering star
file_pdf_box
-55 125 100 - 4000 25 - 100 B41693, B41793 Axial-lead,  Soldering star
file_pdf_box
-55 125 620 - 10000 25, 40 B41696, B41796 Axial-lead,  Soldering star
file_pdf_box
-40 125 47 - 620 140 - 250 B43693, B43793 Axial-lead,  Soldering star

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.