TDK Electronics · TDK Europe

Inductors - LTspice



The table below offers you links to the readme and history files which you may read before downloading the libraries.

Type/Series Operating system Readme and History files Library
ERU chokes (B82559) Unix More  DOWNLOAD
ERU chokes (B82559) Windows More  DOWNLOAD
Transponder (B82450/51) Unix More  DOWNLOAD
Transponder (B82450/51) Windows More  DOWNLOAD
Data Line Choke DLD (B82789/90/93) Unix More  DOWNLOAD
Data Line Choke DLD (B82789/90/93) Windows More  DOWNLOAD
Leaded Inductors BC (B781*8S) Unix More  DOWNLOAD
Leaded Inductors BC (B781*8S) Windows More  DOWNLOAD
Leaded Inductors LBC (B82144) Unix More  DOWNLOAD
Leaded Inductors LBC (B82144) Windows More  DOWNLOAD
Leaded Inductors VHF (B82111E) Unix More  DOWNLOAD
Leaded Inductors VHF (B82111E) Windows More  DOWNLOAD
Power Line Double Chokes (B82720/21/22/23/24/25/26/27) Unix More  DOWNLOAD
Power Line Double Chokes (B82720/21/22/23/24/25/26/27) Windows More  DOWNLOAD
Power Line Double Chokes (B82730/1/2/3/4) Unix More  DOWNLOAD
Power Line Double Chokes (B82730/1/2/3/4) Windows More  DOWNLOAD
Power line dual chokes (B82791) Unix More  DOWNLOAD
Power line dual chokes (B82791) Windows More  DOWNLOAD
Power line triple chokes (B82745/46/47) Unix More  DOWNLOAD
Power line triple chokes (B82745/46/47) Windows More  DOWNLOAD
Power Inductor (B82471/473/475) Unix More  DOWNLOAD
Power Inductor (B82471/473/475) Windows More  DOWNLOAD
Power Inductor 10x10 (B82464) Unix More  DOWNLOAD
Power Inductor 10x10 (B82464) Windows More  DOWNLOAD
Power Inductor 12.8x12.8 (B82477) Unix More  DOWNLOAD
Power Inductor 12.8x12.8 (B82477) Windows More  DOWNLOAD
Power Inductor 12.95x9.4 (B82476) Unix More  DOWNLOAD
Power Inductor 12.95x9.4 (B82476) Windows More  DOWNLOAD
Power Inductor 18.5x15.2 (B82479) Unix More  DOWNLOAD
Power Inductor 18.5x15.2 (B82479) Windows More  DOWNLOAD
Power Inductor (B82471/473/475) Unix More  DOWNLOAD
Power Inductor (B82471/473/475) Windows More  DOWNLOAD
Power Inductor 6x6 (B82462) Unix More  DOWNLOAD
Power Inductor 6x6 (B82462) Windows More  DOWNLOAD
Power Inductor 7x7 (B82472) Unix More  DOWNLOAD
Power Inductor 7x7 (B82472) Windows More  DOWNLOAD
Loosely coupled PI (B82477C) Unix More  DOWNLOAD
Loosely coupled PI (B82477C) Windows More  DOWNLOAD
Tightly coupled PI (B82464/72/77D) Unix More  DOWNLOAD
Tightly coupled PI (B82464/72/77D) Windows More  DOWNLOAD
CLT (CLT32) Unix More  DOWNLOAD
CLT (CLT32) Windows More  DOWNLOAD
Power Cube (PCM120T) Unix More  DOWNLOAD
Power Cube (PCM120T) Windows More  DOWNLOAD
SIMID 0603 (B82496) Unix More  DOWNLOAD
SIMID 0603 (B82496) Windows More  DOWNLOAD
SIMID 0805 (B82498) Unix More  DOWNLOAD
SIMID 0805 (B82498) Windows More  DOWNLOAD
SIMID 1210 (B82422) Unix More  DOWNLOAD
SIMID 1210 (B82422) Windows More  DOWNLOAD
SIMID 1812 (B82432) Unix More  DOWNLOAD
SIMID 1812 (B82432) Windows More  DOWNLOAD
SIMID 2220 (B82442) Unix More  DOWNLOAD
SIMID 2220 (B82442) Windows More  DOWNLOAD
Power line quad chokes (B82767) Unix More  DOWNLOAD
Power line quad chokes (B82767) Windows More  DOWNLOAD
SMD Drive Transformers (B78541A) Unix More  DOWNLOAD
SMD Drive Transformers (B78541A) Windows More  DOWNLOAD