Inductors
April 12, 2016
Thin-film metal power inductors for automotive power supplies
- World's highest rated current of 1.9 A for a power inductor of its size
- Broad temperature range of -55 °C to +125 °C
- Qualified to AEC-Q200
TDK Corporation has expanded its portfolio of compact thin-film metal power inductors with a new type designed for demanding automotive applications. Measuring in at a mere 2.0 mm x 1.6 mm x 1.0 mm, the new TDK TFM201610ALMA thin-film metal power inductor features the world's highest rated current of 1.9 A for a power inductor of its size*. Its rated inductance is 2.2 μH. Despite its miniature dimensions, the component provides a low DC resistance of 152 mΩ. Based on a high-precision coil pattern, advanced plating technology and low-resistance materials, the thin-film metal power inductor helps improve the efficiency of power circuits. Moreover, the component has stable DC superposition characteristics, which serve to minimize the ripple current in the power circuit. Thanks also to the use of a highly heat resistant material, the TFM201610ALMA has a broad temperature range of -55 °C to +125 °C. Mass production of the new components will begin in September 2016.
Today’s automobiles not only use electronically-controlled devices for various functions, but are also equipped with an increasing number of ECUs for communications, information, autonomous driving, and other functions. As a result, compact components with high rated currents are in demand for automotive applications. The miniature size and excellent electrical performance parameters of the TFM201610ALMA, which is qualified to AEC-Q200, make it well suited for use in automotive power supplies in advanced driving assistant systems (ADAS), for example.
TDK plans to increase the operating temperature range to a maximum of 165 °C in the future. In addition, the lineup of TFM201610ALMA thin-film metal power inductors will be expanded in the future to include components with different package sizes and high rated inductance values that meet the requirements of diverse demanding applications.
* As of March 2016, according to TDK data
Main applications
- Automotive power supplies in advanced driving assistant systems (ADAS), for example
Main features and benefits
- World's highest rated current of 1.9 A for a power inductor of its size
- Space-saving dimensions of 2.0 mm x 1.6 mm x 1.0 mm
- Broad temperature range of -55 °C to +125 °C
- Stable DC superposition characteristics minimize ripple current in power supply circuits
Key data
Type | Dimensions [mm] | Inductance [μH] | Max. DC resistance [mΩ] | Rated current [A] |
---|---|---|---|---|
TFM201610ALMA2R2MTAA | 2.0 x 1.6 x 1.0 | 2.2 ± 20% | 152 | 1.9 |
Get in Contact
Sales Network & Sites
If you are interested in our products, you will find here an overview of our worldwide sales offices, which you can contact quickly and easily