TDK Electronics · TDK Europe

Film capacitors

September 6, 2016

Robust AC capacitors

 Teaser_LG_en
  • Robust design thanks to complete aluminum housing
  • Long life expectancy of 30,000 hours
  • Compliance with safety class S2

TDK Corporation presents two new series of robust EPCOS alternating current (AC) capacitors. Both the cans and the tops of the components are constructed of aluminum, making them particularly robust. All capacitors in the B33331* and B33335* series are CE-compliant, have both VDE approval in accordance with EN/IEC 60252-1 Class A and UL approval. Thanks to their robust design and integrated overpressure disconnector, the capacitors meet the requirements of safety class S2 as specified by EN/IEC 60252-1. The rated voltage for all the new types is 450 V AC (50/60 Hz) and the permissible operating temperature is between −40°C and +85°C. This results in life expectancy of 30,000 hours.

The B33331* series covers a capacity range from 2 µF to 50 µF. Depending on the capacity, the dimensions range from 30 mm x 55 mm to 50 mm x 100 mm (d x h). The B33335* series features two capacitors installed in one enclosure. With these double capacitors, different combinations of capacitance values are offered. The current standard range covers values between 12 µF + 1.5 µF and 60 µF + 8 µF. The dimensions range from 50 mm x 57 mm to 63.5 mm x 102 mm (d x h).

The double capacitors are particularly suitable for use in air-conditioning systems, in which the larger capacitance is used for the compressor motor and the smaller capacitance for the fan motor. Further capacitance and voltage values are available on request.

Main applications

  • Motor run capacitors, general AC applications

Main features and benefits

  • Robust aluminum housing
  • Approvals according to VDE, UL as well as CE compliance
  • Protection class S2
  • Life expectancy of 30,000 hours, as specified by EN/IEC 60252-1


Get in Contact

Sales Network & Sites

If you are interested in our products, you will find here an overview of our worldwide sales offices, which you can contact quickly and easily

More

Product Inquiry

Are you interested in our solutions? Please do not hesitate to contact us! We will be glad to help you.

More

Tradeshows & Events

Experience TDK live!

More

Social Media