Our website uses cookies to provide you with the best possible service. More information about the use of cookies on this website and how they can be disabled is available on our information page. With your consent, you confirm that you have read the information about the use of cookies and accept it. Please also note our further information on the subject of data privacy policy.

TDK TDK Electronics · TDK Europe

July 17, 2018

Film capacitors: Robust 3-phase filter capacitors

[---Image_alt---] Bild_Teaser_en

TDK Corporation (TSE:6762) presents the new, extensive B3237* series of EPCOS MKD 3-phase capacitors for filter applications. The capacitors cover a voltage range from 250 VRMS to 850 VRMS in 10 stages and are available with capacitances of between 3 x 10 µF and 3 x 400 µF.

Depending on the type, the capacitors are designed for currents of up to 60 A. Internally, the capacitances are connected in three phases. In accordance with IEC 61071, the life expectancy is about 100,000 hours at the rated voltage, the maximum drop in capacitance being 3 percent from the initial value.

The capacitors are accommodated in robust aluminum cans with M12 bolts on the bottom. Depending on the capacitance, they have a diameter of between 75 mm and 136 mm, and a height of between 163 mm and 350 mm. The capacitors are designed for an operating temperature of between -40 °C and +70 °C.

They are UL-listed and have an internal overpressure disconnector that isolates all three internal capacitors from the feed lines. Typical applications are output filters in power electronic devices such as converters and inverters for industrial and energy applications.

Main applications

  • Output filters in power electronic devices such as converters and inverters for industrial and energy applications

Main features and benefits

  • Wide range of rated voltages from 250 VRMS to 850 VRMS
  • Capacitance values from 3 x 10 µF to 3 x 400 µF
  • Current capability of up to 60 A
  • Long life expectancy of 100,000 hours according to IEC 61071

Further information on the products can be found under www.epcos.com/pec.

 

 

About TDK Corporation

TDK Corporation is a leading electronics company based in Tokyo, Japan. It was established in 1935 to commercialize ferrite, a key material in electronic and magnetic products. TDK's comprehensive portfolio features passive components such as ceramic, aluminum electrolytic and film capacitors, as well as magnetics, high-frequency, and piezo and protection devices. The product spectrum also includes sensors and sensor systems such as temperature and pressure, magnetic, and MEMS sensors. In addition, TDK provides power supplies and energy devices, magnetic heads and more. These products are marketed under the product brands TDK, EPCOS, InvenSense, Micronas, Tronics and TDK-Lambda. TDK focuses on demanding markets in the areas of information and communication technology and automotive, industrial and consumer electronics. The company has a network of design and manufacturing locations and sales offices in Asia, Europe, and in North and South America. In fiscal 2018, TDK posted total sales of USD 12 billion and employed about 103,000 people worldwide.