Our website uses cookies to provide you with the best possible service. More information about the use of cookies on this website and how they can be disabled is available on our information page. With your consent, you confirm that you have read the information about the use of cookies and accept it. Please also note our further information on the subject of data privacy policy.

TDK TDK Electronics · TDK Europe

PowerHap™ Actuators (EPCOS)

PDF Rated voltage (V) Capacitance (µF) Dimensions (l x w x h) (mm) Type
file_pdf_box
0 … 120 3.6 26 x 26 x 2.4 15G
file_pdf_box
0 … 120 0.9 12.7 x 12.7 x 1.9 7G
file_pdf_box
0 … 60 0.8 9 x 9 x 1.25 2.5G

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.