Our website uses cookies to provide you with the best possible service. More information about the use of cookies on this website and how they can be disabled is available on our information page. With your consent, you confirm that you have read the information about the use of cookies and accept it. Please also note our further information on the subject of data privacy policy.

TDK TDK Electronics · TDK Europe

Data Book

Film Capacitors

[---Image_alt---] Film Capacitors DB

Content

  • Detailed description of the current product portfolio of MKT, MKP, MFP and EMI capacitors 
  • General technical specifications
  • Notes on stamping, packaging, processing, standards, quality and environment 

New products (highlights)

  • B3203* series: Rugged Y2 capacitors (THB)
    Y2 humidity, Vr, 350 V AC, capacitances of 4.7 nF to 1.2 µF for the highest filtering requirements under demanding environmental conditions; THB 85 °C/ 85% RH/ 350 V AC/ 1000 hrs
  • B3277*H series: Rugged MKP DC Link capacitors for industrial applications
    High density humidity, 450 to 1300 V DC / 1.5 to 120 μF; low ESR to a minimum of 3.7 mΩ at 10 kHz/70 °C; IRMS up to 27.5 A at 10 kHz/70 °C;
    THB 60 °C/ 95% RH/ Vr DC/ 1000 hrs
    AEC-Q200D
  • B3275* series: MKP AC capacitors for output filters
    MKP AC output filters, 250 to 310 V DC / 1.5 to 70 μF; optimized AC performance with high current capability, IRMS up to 26 A at 10 kHz/70 °C;
    THB 60 °C/ 95% RH/ Vr DC/ 1344 hrs.
    AEC-Q200D 

Product Catalog Film Capacitorskeyboard_arrow_right

Ordering No.: EPC:60014-7600

Edition 07.18, 726 pages, English

add_shopping_cart Order Publication