Our website uses cookies to provide you with the best possible service. More information about the use of cookies on this website and how they can be disabled is available on our information page. With your consent, you confirm that you have read the information about the use of cookies and accept it. Please also note our further information on the subject of data privacy policy.

TDK TDK Electronics · TDK Europe

PhaseCap® Energy

Power capacitors for power factor correction 1)

[---Image_alt---] PhaseCapEnergy Pic

Applications:

  • Conventional and dynamic PFC
  • Tuned and de-tuned capacitor banks
  • Industrial applications calling for high reliability

Features:

Voltage: 230 … 690 V AC
Output: 5 ... 33 kvar, 50/60 Hz
B25674: Gas impregnated
B27675: Biodegradable soft resin
Life expectancy:
B25674: Up to 180 000 hours at temperature class -40/D
B25675: Up to 200 000 hours at temperature class -40/D

Customer benefits:

Costs

  • Reduction of costs due to higher packing density and compact cabinets possible
  • Reduction of mounting and connection time
  • Reduced costs for new investments due to long life expectancy

Electrical

  • High over-current loading up to 1.6 x IR ... 2 x IR
  • High inrush current withstand capability due to "wave cut" and heavy edge up to 500 x IR
  • Different terminal types

Mechanical and maintenance

  • Upright/horizontal mounting position, maintenance-free
  • High packing density due to compact dimensions

Safety

  • Overpressure disconnector
  • Self-healing
  • Dry design and semi dry design
  • Touch-proof terminals

Environment

  • PCB-free, RoHS

1) Products shown on this page reflect typical specifications. You are kindly requested to approve our product specifications or request our approval for your specifications before ordering.

Further information see Product Profile

Power Factor Correctionkeyboard_arrow_right