Our website uses cookies to provide you with the best possible service. More information about the use of cookies on this website and how they can be disabled is available on our information page. With your consent, you confirm that you have read the information about the use of cookies and accept it. Please also note our further information on the subject of data privacy policy.

TDK TDK Electronics · TDK Europe

Strap Varistors (EPCOS)

PDF Features/Series Max. operating voltage (V AC) Max. operating voltage (V DC)
file_pdf_box
HighE,  LS40,  Standard 130 - 750 170 - 970
file_pdf_box
AdvanceD,  HighE,  LS41 130 - 460 170 - 615
file_pdf_box
HighE,  LS50,  Standard 130 - 550 170 - 745

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.