Our website uses cookies to provide you with the best possible service. More information about the use of cookies on this website and how they can be disabled is available on our information page. With your consent, you confirm that you have read the information about the use of cookies and accept it. Please also note our further information on the subject of data privacy policy.

TDK TDK Electronics · TDK Europe

Transformers for DC/DC Converters (EPCOS)

PDF Core shape Terminals Test voltage (V AC)(50Hz/1s) Type
file_pdf_box
E 6.3 6 gullwings (SMD) 500 B78304B
file_pdf_box
ER 11 10 gullwings (SMD) 1000 B78334B1033, B78334B1034
file_pdf_box
ER 11 10 gullwings (SMD) 1200 B78334B1018
file_pdf_box
EFD 15,  EFD 20,  EFD 25 --- 800, 1000 B82802A
file_pdf_box
E 6.3 6 gullwings (SMD) 500 B82805A
file_pdf_box new
EFD 20 12 gullwings (SMD) 1500 B82806D

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.