Our website uses cookies to provide you with the best possible service. More information about the use of cookies on this website and how they can be disabled is available on our information page. With your consent, you confirm that you have read the information about the use of cookies and accept it. Please also note our further information on the subject of data privacy policy.

TDK TDK Electronics · TDK Europe

CeraLink Capacitors (EPCOS)

PDF Design Nominal capacitance (µF), operating voltage Rated voltage (V DC) Peak Operating Voltage (Max.) (V DC) Normal operating current (105 °C) (ARMS) Terminal style Application
file_pdf_box
SP >10.0,  >20.0,  >5.0 500 - 900 650 - 1300 24.1 - 32.2 Solder pin Industry, Automotive
file_pdf_box
LP >0.25,  >0.5,  >1.0 500 - 900 650 - 1300 4.6 - 9.7 Surface-mount Industry, Automotive

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.