Our website uses cookies to provide you with the best possible service. More information about the use of cookies on this website and how they can be disabled is available on our information page. With your consent, you confirm that you have read the information about the use of cookies and accept it. Please also note our further information on the subject of data privacy policy.

TDK TDK Electronics · TDK Europe

DeltaCap™

Power capacitors for power factor correction 1)

[---Image_alt---] DeltaCap Pic

Applications:

  • Power factor correction
  • Automatic capacitor banks
  • Fixed PFC-applications, e.g. motor compensation
  • AC power electronics
  • Tuned and detuned PFC systems

Features:

Voltage: 230 ... 525 V AC
Output: 0.5 ... 33 kvar, 1 and 3 phase, 50/60 Hz
Life expectancy:
Up to 115 000 hours at temperature class -40/C
Up to 150 000 hours at temperature class -40/D

Customer benefits:

Costs

  • Compact and cost-effective design

Electrical

  • Good inrush current withstand capability due to heavy edge up to 200 x IR
  • Corona-free, high capacitance stability

Mechanical and maintenance

  • Upright mounting position, maintenance-free

Safety

  • Self-healing
  • Overpressure disconnector
  • Screw terminals for B32304 series; fast on terminals for B32300 and B32303 series

1) Products shown on this page reflect typical specifications. You are kindly requested to approve our product specifications or request our approval for your specifications before ordering.

Further information see Product Profile

Power Factor Correctionkeyboard_arrow_right