TDK Electronics · TDK Europe

DeltaCap

 DeltaCap Pic

Power capacitors for power factor correction 1)

Applications

  • Power factor correction
  • Automatic capacitor banks
  • Fixed PFC-applications, e.g. motor compensation
  • AC power electronics
  • Tuned and detuned PFC systems

Features

  • Voltage: 230 ... 525 V AC
  • Output: 0.5 ... 33 kvar, 1 and 3 phase, 50/60 Hz
  • Life expectancy:
    • Up to 115 000 hours at temperature class -40/C
    • Up to 150 000 hours at temperature class -40/D

Customer benefits

Costs

  • Compact and cost-effective design

Electrical

  • Good inrush current withstand capability due to heavy edge up to 200 x IR
  • Corona-free, high capacitance stability

Mechanical and maintenance

  • Upright mounting position, maintenance-free

Safety

  • Self-healing
  • Overpressure disconnector
  • Screw terminals for B32304 series; fast on terminals for B32300 and B32303 series

1) Products shown on this page reflect typical specifications. You are kindly requested to approve our product specifications or request our approval for your specifications before ordering.