Our website uses cookies to provide you with the best possible service. More information about the use of cookies on this website and how they can be disabled is available on our information page. With your consent, you confirm that you have read the information about the use of cookies and accept it. Please also note our further information on the subject of data privacy policy.

TDK TDK Electronics · TDK Europe

Leaded Inductors (EPCOS)

PDF Design Size/Series Inductance (µH) Rated current (A) Type
file_pdf_box
Axial LBC+ 1 - 470 0.6 - 4.45 B82144F2
file_pdf_box
Radial LBC+ 1 - 470 0.6 - 4.45 B82144B2
file_pdf_box
Axial LBC 1 - 100000 0.02 - 2.5 B82144F
file_pdf_box
Axial VHF chokes 1 - 420 0.15 - 4 B82131, B82132, B82133, B82134
file_pdf_box
Axial VHF chokes 120 - 3900 0.2 - 2 B82500
file_pdf_box
Axial,  Radial BC 1 - 4700 0.055 - 1.2 B78108S, B78148S
file_pdf_box
Axial LBC 1 - 100000 0.02 - 2.2 B82144A
file_pdf_box
Axial HLBC 100 - 10000 0.11 - 0.86 B82145A
file_pdf_box
Radial LBC 1 - 100000 0.02 - 2.5 B82144B
file_pdf_box
Axial VHF chokes 3 - 25 2 - 10 B82111B
file_pdf_box
Axial SBC 1 - 1000 0.055 - 0.725 B82141A
file_pdf_box
Axial VHF chokes 7 - 1200 0.1 - 6 B82111E
file_pdf_box
Axial MCC 1 - 82 0.09 - 0.63 B78108T
file_pdf_box
Axial,  Radial BC+ 0.1 - 100 0.64 - 7.3 B78108E, B78148E

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.