TDK Electronics · TDK Europe

High-Voltage Contactors

Gas-filled contactors for high-voltage safety disconnection up to 1500 V DC and 600 A DC

 Intro Pic

TDK’s High-Voltage Contactor (HVC) Series is designed to meet the demands of high-voltage and high-current DC applications, especially for disconnecting high-voltage lithium-ion batteries. The hermetically sealed and gas-filled ceramic arc chamber is based on more than 80 years of experience with gas tube technology. The HVC series can be used in a wide range of applications where fast and reliable disconnection of high DC voltages is required. 


Product portfolio

Series

 HVC43

HVC43

 HVC45

HVC45

 HVC27

HVC27

 HVC50

HVC50

Current up to
[ADC]

250

300

500

600

Voltage up to
[VDC]

1000

1000

1200

1500

Construction

Single coil

Single coil

Single coil or dual coil

Dual coil

Bidirectional design

Auxiliary contacts

Mechanical contact 
(under development)

Mechanical contact 
(under development)

Contact with Hall sensor
(optional) 

Mechanical contact

Size
[mm] (l x w x h)

75.5 x 40.4 x 78.0

74.3 x 42.5 x 86.5

92.5 x 44.0 x 89.0

107.3 x 94.2 x 141.0

Weight
[g]

~ 300

~ 390

~ 500

~ 1600

Status

In production

Coming soon

In production

Coming soon

Product data

Contact us

Product data

Contact us

Operating ranges at a glance

HVC43
HVC45
HVC27
HVC50
Current (A DC)
HVC43
HVC45
HVC27
HVC50
Voltage (V DC)

Function

 GIF

The basic design consists of a moveable armature inside a hermetically sealed, gas-filled chamber. The armature is moved by an electromagnet and opens the contact to interrupt the high current. During disconnection of a high DC voltage normally an arc is generated.


Features

Highly accurate and fast switching

The hermetically sealed ceramic arc chamber is gas-filled for highly accurate fast switching and ensuring reliable operation over the whole lifetime.

 Feature 1 switching-good

The TDK High-Voltage-Contactor Series extinguishes in 1.2 ms with clear break of current.

 Feature 1 switching-bad

The typical contactor part will extinguish in 4.6 ms with lots of fluctuations, which heats up the main contacts.

The TDK HVC series provides a longer lifetime and increased reliability compared with existing products due to
  • Less heat on the contacts
  • Less likely to become stuck
  • Less EMI

Contactless stuck detection – Hall

Advantages

  • Available as Normally Closed (HC) or Normally Open (HO)
  • Tack welding proof – no tack welding of aux. contact possible
  • More than 1 million switching cycles
  • Short circuit proof due to ProFET technology inside
  • The Hall switch reacts only to the south pole of the indicator magnet only and is resistant to lateral stray fields.

The Hall sensor indicates a “Make” or “Break” depending on the presence of the magnetic field from the indicator magnet. It acts as a switch depending on the presence of a certain magnetic field. 
The indicator magnet is mounted to the axis, which is connected with the contact bridge. The up or down state of the axis changes the magnetic field sensed by the Hall sensor.

Single coil VS. dual coil

Neuer Inhalt

Single Coil

  • No additional current durig make (pick-up)
  • Operating power: 6 W, 0.5 A @ 12 V
  • No economizer required
  • Integrated coil termination
Neuer Inhalt

Dual Coil

  • Power during make (pick-up) 38 W, 3.2 A @ 12 V during 80...120 ms
  • Operating power: 4.2 W (0.35 A) @ 12 V
  • Hot-restartability (<1 s)
  • Works like an economizer but without the disadvantages of a PWM circuit
  • Integrated coil termination

Dual coil

Neuer Inhalt


  • High-voltage contactors are not designed to permanently switch under load
  • The device switches under load only in case of an emergency
  • Switching capability depends on voltage, current, inductance and resistance during break
  • Dual coil for increased lifetime of >50%: 3000 cycles with 300 A @ 450 V, 1000 cycles with 300 A @ 750 V

Bipolar contacts

The HVC has a bipolar design so that connection is possible regardless of polarity. This is a great advantage during assembly and also allows charging and discharging of a battery without using a second contactor.

 Feature 4 bipolar2
 Feature 4 bipolar1


Reliability

 Feature 5 icon-switching
>1 million mechanical switching cycles
CE
CE marking, complies with EC Low Voltage Directive 2014/35/EC
ISO
All our sites are certified according to the following standards:
ISO 9001, IATF 16949, ISO 14001
 Feature 5 icon-cruus
UL 60947-4-1 certified
File No: E491412
AFC Q200
Tested in accordance with
AEC Q-200, Rev. D
 Feature 5 icon-meter
Up to 1200 V DC operating voltage and 500 A DC continuous current capability.





Get data sheets and search

PDF Nominal coil voltage (V DC) Max. operating voltage (V DC) Continuous operating current (A) Coil type Auxiliary contact Type
- - - --- --- Accessory Cover shield
12 900 500 Single Coil No HVC500B-12
12 900 135 Single Coil No HVC135A-12
12 900 200 Single Coil No HVC200A-12
12 900 300 Single Coil No HVC300A-12
new
12, 24 1000 300 - 500 Dual Coil,  Single Coil NO,  YES HVC27
new
12, 24 1000 150 - 250 Single Coil No HVC43
12 1000 500 Single Coil No HVC500B-12
12 1000 300 Dual Coil No HVC300A-12E
12 1000 300 Single Coil No HVC300A-12
12 1000 500 Dual Coil Yes HVC500B-12SE
12 1000 500 Single Coil Yes HVC500B-12S
12 1000 500 Dual Coil No HVC500B-12E
12 1000 300 Dual Coil Yes HVC300A-12SE
12 1000 300 Single Coil Yes HVC300A-12S
12 1000 200 Single Coil No HVC200A-12
12 1000 200 Dual Coil Yes HVC200A-12SE
12 1000 200 Single Coil Yes HVC200A-12S
12 1000 200 Dual Coil No HVC200A-12E
24 900 135 Single Coil No HVC135A-24
24 900 300 Single Coil No HVC300A-24
24 900 200 Single Coil No HVC200A-24
24 900 500 Single Coil No HVC500B-24
24 1000 300 Single Coil No HVC300A-24
24 1000 500 Dual Coil Yes HVC500B-24SE
24 1000 500 Single Coil Yes HVC500B-24S
24 1000 300 Dual Coil Yes HVC300A-24SE
24 1000 300 Single Coil Yes HVC300A-24S
24 1000 500 Dual Coil No HVC500B-24E
24 1000 500 Single Coil No HVC500B-24
24 1000 300 Dual Coil No HVC300A-24E
24 1000 200 Single Coil No HVC200A-24
24 1000 200 Dual Coil Yes HVC200A-24SE
24 1000 200 Single Coil Yes HVC200A-24S
24 1000 200 Dual Coil No HVC200A-24E

In order to download up to 20 files together as zip, please mark them with the check box. To start the download, please click the Download button at the end of the list.


Product resources

 Whitepaper Pic

Get our latest Whitepaper

High current, high voltage DC switching

The High Voltage Contactor is a safety-relevant component, especially in electric mobility. It must safely disconnect very high currents and, at the same time, very high voltages in dangerous situations. The white paper describes the exact functionality.

Download now



Get in touch with the experts

Are you interested in HVC? Please briefly describe your application. Our experts will be glad to help you.

First name is required Vorname wird benötigt 名字是必需的 お名前は必須項目です。
Last name is required Nachname wird benötigt 需要填写姓氏 姓は必須項目です
E-mail is required E-Mail wird benötigt 需要使用电子邮件 電子メールは必須項目です。
Company is required Unternehmen wird benötigt 公司需要 会社名は必須項目です。
Country is required Land wird benötigt 所需国家 国名は必須項目です。
Message is required Nachricht wird benötigt 所需信息 メッセージは必須項目です。
Accepting the data usage is required Datennutzung muss akzeptiert werden 必须接受数据使用 データ利用を承諾することが必要
More information Weitere Informationen 了解更多 詳細情報

Sales Network & Sites

Vertriebsnetz & Standorte

销售网点和工厂

販売網 & 工場

See our worldwide sales offices.

More

Zu unseren weltweiten Vertriebsbüros.

Mehr

查看我们的全球销售办事处。

更多内容

世界各地の販売拠点をご覧ください。

関連資料

Social Media

Soziale Medien

社交媒体

ソーシャルメディア

Follow us on

LinkedIn X (Twitter)

Folgen Sie uns auf

LinkedIn X (Twitter)

关注我们

WeChat LinkedIn X (Twitter)

フォローしてください

LinkedIn X (Twitter)

Tradeshows & Events

Messen & Events

展览会

各種イベント

Experience TDK live!

More

Erleben Sie TDK live!

Mehr

现场体验TDK

更多内容

TDKのライブを体験しよう

関連資料